IESNA:LM-63-2002
[TEST]P1437515
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26830.7
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3737.1 3760.0 3546.4 3126.9 2890.5 2867.6 2882.9 2943.9 3065.9 3226.1 3401.5 3760.0 4545.5 5506.5 6597.1 7664.8 8488.5 9129.2 
9907.1 10433.3 10715.5 10746.0 10113.0 9518.1 9007.1 8046.2 6078.5 4126.0 3294.7 2166.0 785.5 419.5 282.2 152.5 106.8 61.0 0.0 
3737.1 3767.6 3554.0 3142.2 2905.8 2875.3 2898.1 2959.2 3073.6 3249.0 3432.0 3767.6 4553.1 5544.6 6688.6 7687.7 8564.8 9312.2 
9983.3 10524.8 10875.7 10898.6 10204.5 9609.6 9052.9 8076.7 6192.9 4255.7 3294.7 2173.6 785.5 434.7 289.8 160.2 106.8 61.0 0.0 
3737.1 3760.0 3569.3 3203.2 2943.9 2905.8 2928.7 2997.3 3119.3 3310.0 3523.5 3828.6 4499.8 5537.0 6665.7 7794.5 8831.7 9701.2 
10532.5 11272.3 11691.7 11836.6 11661.2 10875.7 10204.5 9441.9 7443.7 5010.7 3554.0 2417.7 1060.1 511.0 343.2 228.8 175.4 99.1 0.0 
3737.1 3767.6 3607.4 3279.5 3020.2 2989.7 2997.3 3073.6 3218.5 3432.0 3721.8 4080.3 4568.4 5491.2 6650.5 7924.1 9091.0 10105.4 
11066.3 11897.7 12484.9 12858.6 12919.6 12812.9 12317.1 11424.8 10753.6 9670.7 7771.6 4934.5 1975.3 816.1 503.4 327.9 236.4 
114.4 0.0 
3737.1 3782.8 3660.8 3454.9 3180.3 3126.9 3157.5 3249.0 3416.8 3683.7 4042.2 4492.1 4987.9 5681.9 6673.4 7939.4 9358.0 10646.9 
11615.5 12462.0 13095.0 13522.1 13857.7 14200.9 14330.6 14071.3 13644.2 12950.1 11302.8 8015.7 4240.4 1624.5 785.5 419.5 236.4 
114.4 0.0 
3737.1 3775.2 3714.2 3615.1 3447.3 3355.7 3416.8 3576.9 3775.2 4049.8 4469.2 5018.4 5666.6 6314.9 7146.2 8267.3 9617.3 10936.7 
12057.8 12683.2 13163.7 13659.4 14178.0 14856.8 15520.3 16031.3 16267.7 16366.9 15100.9 11516.3 6856.4 2791.4 1075.4 503.4 244.1 
106.8 0.0 
3737.1 3805.7 3782.8 3790.5 3790.5 3782.8 3843.9 4034.5 4316.7 4705.7 5186.2 5796.3 6513.2 7367.4 8343.6 9472.4 10402.8 11287.5 
12050.2 12729.0 13369.6 14010.2 14894.9 15840.7 16656.7 16938.9 16283.0 15009.3 13430.6 10951.9 6673.4 2608.3 838.9 404.2 175.4 
53.4 0.0 
3737.1 3798.1 3828.6 3904.9 4026.9 4187.1 4438.7 4698.0 5048.9 5476.0 6040.3 6764.9 7611.4 8625.8 9746.9 10936.7 11897.7 12576.4 
13148.4 13766.2 14574.6 15489.8 16336.4 16916.0 16344.0 15131.4 13651.8 11737.5 8862.2 5125.1 2448.2 1250.8 701.7 411.8 259.3 
91.5 0.0 
3737.1 3798.1 3874.4 4004.0 4202.3 4484.5 4858.2 5308.2 5849.7 6444.6 7146.2 7969.9 8930.9 10059.6 11340.9 12530.7 13476.4 14246.7 
14849.2 15680.5 16771.1 17831.2 18449.0 17968.5 16725.4 15360.2 13415.4 10219.8 6490.3 3371.0 1830.4 1037.2 701.7 495.7 289.8 114.4 
0.0 
3737.1 3790.5 3866.7 4034.5 4263.3 4576.0 4987.9 5453.1 6063.2 6665.7 7413.2 8282.6 9365.6 10517.2 11897.7 13239.9 14429.7 15489.8 
16397.4 17495.6 18952.3 20119.2 20660.7 19989.6 18380.3 16161.0 13224.7 9235.9 5102.3 2600.7 1418.6 884.7 594.9 404.2 251.7 129.7 
0.0 
3737.1 3760.0 3836.2 4011.6 4271.0 4606.5 4995.5 5537.0 6124.2 6772.5 7558.1 8442.8 9495.2 10639.2 11996.8 13392.5 14498.4 15459.3 
16206.7 17045.7 18105.8 18715.9 18662.5 17472.8 15436.4 13041.7 10257.9 6719.1 3599.8 1777.0 1075.4 671.1 450.0 259.3 175.4 76.3 0.0 
3737.1 3752.3 3813.3 3965.9 4194.7 4499.8 4873.5 5323.4 5887.8 6444.6 7085.2 7817.4 8656.3 9617.3 10707.9 11920.5 13026.4 13865.3 
14544.1 15253.4 15939.8 16107.6 15642.4 14109.4 12118.8 9914.7 7603.8 4919.2 2593.1 1342.3 861.8 556.7 327.9 167.8 106.8 53.4 0.0 
3737.1 3729.5 3767.6 3874.4 4049.8 4293.8 4583.6 4919.2 5292.9 5712.4 6139.5 6627.6 7222.5 7886.0 8709.7 9655.4 10395.2 10990.1 
11226.5 11264.6 11173.1 10441.0 9052.9 6902.2 4896.3 3515.9 2524.4 1632.1 953.3 625.4 419.5 282.2 175.4 91.5 45.8 15.3 0.0 
3737.1 3683.7 3630.3 3622.7 3637.9 3691.3 3744.7 3775.2 3813.3 3782.8 3691.3 3546.4 3439.6 3432.0 3607.4 3843.9 3882.0 3515.9 2936.3 
2394.8 1830.4 1342.3 1052.5 838.9 678.8 549.1 427.1 320.3 236.4 175.4 129.7 91.5 61.0 30.5 7.6 7.6 0.0 
3737.1 3592.2 3432.0 3271.9 3119.3 2966.8 2768.5 2432.9 2005.8 1632.1 1472.0 1479.6 1578.7 1738.9 1860.9 1830.4 1563.5 1212.6 900.0 724.5 
640.6 594.9 533.9 457.6 373.7 312.7 251.7 221.2 190.7 167.8 137.3 114.4 76.3 30.5 7.6 0.0 0.0 
3737.1 3546.4 3264.2 2959.2 2654.1 2280.4 1777.0 1296.5 1098.2 1060.1 1052.5 1052.5 1067.7 1090.6 1029.6 831.3 625.4 526.2 465.2 411.8 381.3 
350.8 320.3 289.8 266.9 251.7 228.8 175.4 129.7 99.1 61.0 38.1 15.3 7.6 0.0 0.0 0.0 
3737.1 3485.4 3104.1 2684.6 2211.7 1662.6 1151.6 991.5 953.3 907.6 869.4 838.9 808.4 762.7 663.5 526.2 450.0 381.3 327.9 297.4 266.9 
251.7 228.8 221.2 198.3 175.4 152.5 129.7 99.1 68.6 53.4 30.5 15.3 0.0 0.0 0.0 0.0 
3737.1 3432.0 2943.9 2448.2 1868.5 1227.9 999.1 938.1 892.3 838.9 785.5 716.9 655.9 587.3 503.4 434.7 373.7 320.3 282.2 259.3 236.4 221.2 
205.9 190.7 175.4 160.2 137.3 106.8 91.5 76.3 53.4 30.5 7.6 0.0 0.0 0.0 0.0 
3737.1 3363.4 2852.4 2242.2 1571.1 1052.5 961.0 915.2 861.8 808.4 739.8 655.9 579.6 503.4 434.7 381.3 335.6 289.8 266.9 244.1 221.2 205.9 190.7 
175.4 152.5 137.3 114.4 91.5 76.3 61.0 38.1 15.3 0.0 0.0 0.0 0.0 0.0 
3737.1 3348.1 2776.1 2135.5 1357.6 1006.7 953.3 907.6 854.2 793.2 716.9 640.6 556.7 480.5 411.8 358.5 320.3 282.2 251.7 228.8 205.9 190.7 167.8 
152.5 137.3 106.8 83.9 76.3 61.0 45.8 22.9 7.6 0.0 0.0 0.0 0.0 0.0 
3737.1 3340.5 2738.0 2044.0 1258.4 999.1 945.7 900.0 854.2 793.2 709.3 625.4 541.5 472.9 411.8 366.1 327.9 297.4 259.3 228.8 198.3 183.0 160.2 
144.9 122.0 83.9 61.0 53.4 38.1 22.9 15.3 0.0 0.0 0.0 0.0 0.0 0.0 
3737.1 3310.0 2730.4 2051.6 1250.8 991.5 945.7 900.0 846.6 785.5 709.3 625.4 549.1 480.5 419.5 373.7 335.6 297.4 259.3 228.8 198.3 183.0 160.2 
144.9 122.0 83.9 61.0 45.8 38.1 22.9 7.6 0.0 0.0 0.0 0.0 0.0 0.0 
